Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
109191
PREVIEW
Preview
PLID
109191
MANUTYPEDESC
Manufacturer Type Description
DILM72(110V50HZ,120V60HZ)
DESCSHORT
Short Description
Contactor, 3 pole, 380 V 400 V 37 kW, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals
DESCLONG
Long Description
Contactor, Application: Contactors for Motors, Contactors up to 170 A, 3 pole, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Not suitable for motors with efficiency class IE3., Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 72 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 98 A, enclosed: Ith= 72 A , Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 200 A, enclosed: Ith= 180 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 22 kW, 380 V 400 V: P= 37 kW, 660 V 690 V: P= 35 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 7 kW, 380 V 400 V: P= 12 kW, 660 V 690 V: P= 17 kW, Can be combined with auxiliary contact: DILM150-XHI(V).., DILM1000-XHI(V).., Instructions: Contacts to EN 50 012., Observe electrical lifespan., Voltage AC/DC: AC operation
INTNO
International product number
4015081088119
NETTO_WEIGHT
Netto weight
0.87200 kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
110 - 110 V
EF003979
Rated control supply voltage AC 60 Hz
120 - 120 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Screw connection
EF008206
Operating voltage AC 50 Hz
230 - 690 V
EF008207
Operating voltage AC 60 Hz
230 - 690 V
EF001393
Rated operation current Ie at AC-1, 400 V
98 A
EF001392
Rated operation current Ie at AC-3, 400 V
72.0 A
EF001364
Rated operation power at AC-3, 400 V
37.0 kW
EF008495
Rated operation current Ie at AC-4, 400 V
25 A
EF008496
Rated operation power at AC-4, 400 V
12.0 kW
EF011960
Rated operation power NEMA
37.0 kW
EF001376
Number of auxiliary contacts as normally open contact
0
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001126
Modular version
false
EF000008
Width
55 mm
EF000040
Height
115 mm
EF000049
Depth
132.1 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices